IESNA:LM-63-2002
[TEST]P956517
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-927-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18981
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2628.3 2969.5 3309.5 3597.2 3816.9 3950.2 4048.3 4150.3 4247.1 4358.2
4494.2 4640.6 4822.4 5021.2 5269.6 5624 6113 6774.6 7648.1 8766.1
10213.6 11948.8 13557.1 14490.7 14312.9 12942.6 10403.2 7547.4 4843.3 3442.9
2375.9 1489.3 829 180.4 0 0 0
2628.3 2918.5 3227.1 3478.2 3665.2 3788.1 3873.1 3965.9 4064 4164.7
4291.5 4443.2 4619.7 4815.9 5051.2 5359.8 5774.3 6322.2 7023.1 7997.2
9266.9 10485.6 11083.2 10877.9 10157.4 8949.2 7045.3 4767.5 2574.6 1520.7
838.2 375.3 145.1 18.3 0 0 0
2628.3 2888.5 3127.8 3303 3435 3514.8 3571 3644.3 3708.3 3769.8
3856.1 3971.2 4107.1 4237.9 4377.8 4549.1 4750.5 4992.4 5289.2 5586
5676.3 5378.1 4623.6 3738.4 2752.5 1910.4 1349.4 974.2 683.9 491.7
332.1 198.8 111.1 49.7 9.2 0 0
2628.3 2813.9 2991.8 3122.5 3198.4 3237.6 3265.1 3276.8 3269 3238.9
3194.4 3170.9 3144.8 3082 2944.7 2748.6 2544.6 2349.7 2182.4 2068.6
2011.1 1958.8 1886.9 1765.3 1672.4 1600.5 1378.2 1116.7 737.5 516.5
368.7 256.3 170 73.2 10.5 0 0
2628.3 2739.4 2867.6 2964.3 3016.6 3029.7 2999.6 2918.5 2787.8 2617.8
2434.7 2287 2190.2 2131.4 2084.3 2015 1915.6 1820.2 1745.6 1706.4
1706.4 1716.9 1719.5 1709 1631.9 1461.9 1281.4 1161.1 978.1 785.9
570.1 374 204 79.8 5.2 0 0
2628.3 2679.3 2740.7 2811.3 2862.3 2857.1 2787.8 2653.1 2489.7 2336.7
2209.8 2119.6 2067.3 2028.1 1982.3 1911.7 1812.3 1692 1574.3 1481.5
1431.8 1438.4 1478.9 1506.3 1495.9 1450.1 1350.7 1189.9 1010.8 842.1
683.9 537.4 391 227.5 98.1 0 0
2628.3 2598.2 2617.8 2667.5 2722.4 2748.6 2708 2619.1 2519.7 2430.8
2340.6 2238.6 2132.7 2029.4 1928.7 1822.8 1706.4 1583.5 1467.1 1371.7
1286.7 1214.8 1153.3 1114.1 1102.3 1098.4 1077.5 1030.4 949.3 835.6
644.6 442 244.5 129.5 47.1 0 0
2628.3 2544.6 2496.2 2506.7 2586.4 2688.4 2768.2 2774.7 2718.5 2629.6
2526.3 2403.4 2260.8 2110.5 1967.9 1831.9 1702.5 1577 1464.5 1376.9
1312.8 1271 1237 1195.1 1131.1 1030.4 925.8 849.9 781.9 706.1
606.7 469.4 302.1 175.2 57.5 0 0
2628.3 2480.5 2368.1 2351.1 2429.5 2627 2838.8 2938.2 2908.1 2795.6
2661 2523.7 2378.5 2217.7 2056.8 1899.9 1752.2 1616.2 1497.2 1405.7
1336.4 1288 1268.4 1255.3 1226.5 1163.8 1087.9 1001.6 914 812
687.8 536.1 394.9 248.4 81.1 0 0
2628.3 2419 2250.4 2166.7 2207.2 2406 2697.6 2931.6 2987.8 2889.8
2726.3 2569.4 2424.3 2272.6 2122.2 1971.8 1822.8 1677.6 1550.8 1454
1373 1319.4 1280.1 1263.1 1238.3 1192.5 1127.1 1053.9 974.2 885.2
762.3 605.4 444.6 244.5 75.8 2.6 0
2628.3 2364.1 2178.4 2068.6 2084.3 2262.1 2531.5 2766.9 2898.9 2862.3
2725 2569.4 2424.3 2280.4 2139.2 1998 1851.6 1707.7 1582.2 1476.3
1386 1324.6 1278.8 1251.4 1222.6 1170.3 1093.1 1009.5 925.8 827.7
706.1 546.6 397.5 211.8 57.5 0 0
2628.3 2353.7 2132.7 1979.7 1950.9 2068.6 2279.1 2519.7 2679.3 2694.9
2610 2477.9 2347.1 2225.5 2105.2 1975.8 1839.8 1702.5 1575.6 1467.1
1374.3 1307.6 1250.1 1197.8 1135 1042.2 912.7 762.3 621.1 504.7
389.7 260.2 158.2 79.8 6.5 0 0
2628.3 2289.6 2017.6 1803.2 1697.3 1702.5 1769.2 1859.4 1931.3 1969.2
1969.2 1922.2 1862 1797.9 1727.3 1652.8 1579.6 1499.8 1404.4 1306.3
1212.1 1104.9 993.8 897 798.9 666.9 536.1 440.7 364.8 290.3
213.1 132.1 61.5 17 0 0 0
2628.3 2242.5 1930 1669.8 1509 1439.7 1417.4 1414.8 1407 1395.2
1370.4 1323.3 1267.1 1200.4 1121.9 1057.8 995.1 946.7 915.3 902.2
885.2 848.6 789.8 715.3 626.3 533.5 447.2 371.4 299.4 234.1
167.4 94.1 40.5 6.5 0 0 0
2628.3 2219 1871.2 1587.4 1400.4 1307.6 1259.2 1217.4 1170.3 1118
1070.9 1033 989.8 954.5 912.7 870.9 826.4 768.9 704.8 651.2
596.3 546.6 503.4 469.4 431.5 384.4 332.1 279.8 223.6 171.3
116.4 73.2 35.3 1.3 0 0 0
2628.3 2199.4 1835.9 1544.3 1348.1 1243.5 1179.4 1118 1059.2 1000.3
944.1 895.7 849.9 804.2 762.3 721.8 678.6 634.2 592.3 547.9
506 469.4 436.7 401.4 359.6 323 281.1 234.1 180.4 133.4
96.8 57.5 19.6 0 0 0 0
2628.3 2217.7 1847.6 1550.8 1339 1216.1 1133.7 1070.9 1017.3 965
912.7 863 812 766.2 724.4 682.6 639.4 592.3 545.3 496.9
455 419.7 389.7 363.5 337.4 308.6 269.4 226.2 188.3 155.6
120.3 82.4 30.1 0 0 0 0
2628.3 2228.1 1860.7 1560 1333.7 1184.7 1097.1 1040.8 991.2 938.9
889.2 839.5 795 753.2 713.9 672.1 630.3 583.2 536.1 489
447.2 417.1 392.3 371.4 346.5 312.5 266.7 228.8 200.1 170
133.4 88.9 35.3 10.5 0 0 0
2628.3 2228.1 1875.1 1571.7 1329.8 1159.8 1067 1013.4 963.7 914
859.1 812 771.5 727 683.9 640.7 596.3 551.8 507.3 465.5
431.5 409.3 388.4 366.1 332.1 285.1 227.5 200.1 171.3 139.9
102 53.6 22.2 5.2 0 0 0
2628.3 2272.6 1931.3 1626.6 1362.5 1165.1 1060.5 1004.2 954.5 912.7
864.3 818.6 774.1 730.9 686.5 643.3 598.9 555.7 515.2 478.6
448.5 425 401.4 372.7 330.8 264.1 198.8 171.3 143.8 113.8
81.1 47.1 24.8 10.5 2.6 0 0
2628.3 2298.7 1969.2 1664.6 1391.3 1183.4 1067 1005.5 957.2 912.7
866.9 822.5 779.3 736.2 694.3 652.5 609.3 567.5 528.3 493
462.9 438 411.9 379.2 333.4 264.1 196.1 168.7 139.9 111.1
77.1 45.8 26.2 13.1 6.5 0 0
2628.3 2309.2 1994.1 1697.3 1417.4 1216.1 1072.2 1012.1 958.5 920.5
877.4 834.2 792.4 750.6 710 670.8 629 587.1 547.9 508.7
477.3 451.1 423.7 393.6 337.4 268.1 207.9 181.8 151.7 121.6
86.3 52.3 31.4 19.6 11.8 5.2 0
2628.3 2382.4 2107.8 1824.1 1543 1295.8 1121.9 1025.2 972.8 931
893.1 853.9 814.6 775.4 734.9 694.3 653.8 612 574 537.4
504.7 474.7 444.6 410.6 368.7 315.1 248.4 211.8 180.4 149.1
113.8 71.9 44.5 28.8 20.9 10.5 0
2628.3 2437.4 2211.1 1958.8 1689.4 1433.1 1218.7 1057.8 978.1 931
893.1 855.2 817.2 778 738.8 696.9 652.5 612 572.7 536.1
506 474.7 442 405.4 364.8 320.4 269.4 226.2 194.8 163.4
130.8 94.1 48.4 28.8 18.3 9.2 0
2628.3 2489.7 2331.4 2131.4 1907.8 1662 1421.4 1189.9 1014.7 940.2
895.7 855.2 817.2 778 736.2 695.6 652.5 609.3 567.5 523
481.2 442 405.4 371.4 342.6 308.6 266.7 222.3 180.4 147.8
119 88.9 49.7 22.2 11.8 3.9 0
2628.3 2573.3 2497.5 2381.1 2192.8 1977.1 1761.3 1541.7 1256.6 1027.8
919.2 868.2 826.4 785.9 746.6 706.1 664.3 622.4 579.3 533.5
490.3 447.2 408 371.4 336.1 299.4 260.2 222.3 180.4 137.3
105.9 74.5 47.1 24.8 11.8 5.2 0
2628.3 2659.6 2675.3 2659.6 2569.4 2428.2 2260.8 2075.1 1837.2 1529.9
1212.1 976.8 864.3 813.3 775.4 738.8 699.6 665.6 632.9 593.6
554.4 506 457.7 413.2 377.9 343.9 377.9 396.2 299.4 239.3
158.2 116.4 66.7 32.7 15.7 7.8 0
2628.3 2744.6 2858.4 2951.2 2987.8 2959.1 2866.2 2744.6 2630.9 2494.9
2287 2004.5 1673.7 1336.4 1063.1 917.9 876.1 844.7 789.8 740.1
702.2 668.2 619.8 584.5 615.9 639.4 538.7 409.3 248.4 185.7
138.6 100.7 68 39.2 19.6 6.5 0
2628.3 2830.9 3044.1 3242.8 3390.6 3475.6 3480.8 3432.4 3386.7 3372.3
3363.1 3323.9 3246.8 3150 3027.1 2884.5 2705.4 2534.1 2474 2698.9
3186.6 3650.8 3720.1 3224.5 2275.2 1348.1 796.3 500.8 346.5 253.7
192.2 138.6 94.1 53.6 20.9 5.2 0
2628.3 2914.6 3214.1 3510.9 3759.3 3918.9 3994.7 4020.8 4047 4092.8
4163.4 4254.9 4364.7 4465.4 4566.1 4642 4762.3 4978 5380.7 6039.8
6894.9 7822 8726.9 9422.5 9503.6 8851.1 7598.4 5936.5 4145.1 2590.3
1505 895.7 510 192.2 58.8 2.6 0
2628.3 2944.7 3291.2 3635.1 3920.2 4108.5 4202.6 4243.1 4281.1 4333.4
4405.3 4491.6 4604 4717.8 4840.7 5008.1 5248.7 5599.1 6116.9 6834.8
7788 9045.9 10761.5 12890.2 14263.2 13931.1 12912.5 11510.7 9997.9 8562.1
7093.7 5473.6 3746.3 2202 893.1 224.9 0
2628.3 2966.9 3343.5 3735.8 4047 4251 4351.7 4381.7 4397.4 4405.3
4424.9 4451 4485 4499.4 4545.2 4647.2 4826.3 5111.4 5573 6251.6
7165.6 8440.5 10358.7 13177.9 16926.8 18119.3 17156.9 16015.4 14752.3 13436.8
11496.4 8983.2 6260.8 3811.6 1505 481.2 0
2628.3 3016.6 3461.2 3914.9 4290.2 4517.7 4583.1 4542.6 4445.8 4305.9
4151.6 4003.8 3857.4 3721.4 3654.7 3734.5 4082.3 4699.5 5446.1 6145.7
6808.6 7581.4 8638 10161.3 13078.5 16572.4 15859.8 14166.5 13055 12294
11210 9642.2 7533 5243.4 2050.3 337.4 0
2628.3 3042.8 3582.8 4077.1 4472 4664.2 4660.3 4494.2 4231.4 3954.2
3691.3 3471.7 3301.7 3202.3 3300.4 3788.1 4618.4 5633.1 6704 7832.5
9066.8 10242.4 11364.3 12665.3 14588.8 17044.5 17521.7 16256 14835.9 13380.6
11652 9331 6582.4 3186.6 1247.4 139.9 0
2628.3 3083.3 3609 4129.4 4532.1 4725.6 4643.3 4350.4 3980.3 3683.5
3419.4 3208.8 3058.5 3024.5 3308.2 4060.1 5176.8 6579.8 8309.8 10412.4
12717.6 15088.3 17457.7 19587.7 22008.1 24233.6 24797.2 23778.6 21836.8 19246.5
15840.2 11149.8 7236.2 4001.2 1930 223.6 0
2628.3 3085.9 3615.5 4129.4 4519 4691.6 4608 4322.9 3955.5 3626
3361.8 3155.2 3019.2 3038.8 3433.7 4320.3 5599.1 7275.4 9405.5 11829.8
14301.1 16720.2 19153.6 21661.6 24497.7 26559.8 26676.2 25049.6 22214.7 18464.5
14544.4 10803.3 7059.7 4107.1 1628 205.3 0
2628.3 3085.9 3602.4 4098 4455 4618.4 4598.8 4414.4 4130.7 3819.5
3542.3 3335.7 3193.1 3181.4 3492.6 4271.9 5414.7 6781.2 8377.7 10148.2
11917.4 13694.4 15402.1 17117.7 19468.7 21772.7 22388.6 21241.8 19292.2 16754.2
13920.6 10790.3 8126.7 4839.4 1837.2 162.1 0
2628.3 3050.6 3531.8 3982.9 4309.8 4477.2 4530.8 4500.7 4376.5 4189.5
3981.6 3781.6 3609 3516.1 3602.4 4024.8 4792.3 5782.2 6837.4 7815.5
8759.6 9588.6 10370.5 11463.7 13542.7 15631 15361.6 13588.5 11951.4 10503.9
8696.8 6535.3 4384.4 2132.7 598.9 73.2 0
2628.3 3049.3 3479.5 3875.7 4162.1 4321.6 4413.1 4472 4502 4511.2
4495.5 4451 4396.1 4336 4326.8 4432.7 4757 5324.5 6119.5 7024.4
8061.3 9348 11047.8 13255.1 15574.7 16011.5 13582 10496 7720 5621.3
4411.8 3223.2 2338 1375.6 383.1 15.7 0
2628.3 2977.4 3339.6 3673 3916.2 4062.7 4171.2 4265.4 4353 4464.1
4584.4 4704.7 4857.7 5004.2 5202.9 5499.7 5927.3 6538 7462.4 8723
10263.3 12050.8 14174.3 16548.9 17400.1 16146.2 13181.8 9891.9 6680.5 4818.5
3486 2326.2 1400.4 323 7.8 0 0
2628.3 2969.5 3309.5 3597.2 3816.9 3950.2 4048.3 4150.3 4247.1 4358.2
4494.2 4640.6 4822.4 5021.2 5269.6 5624 6113 6774.6 7648.1 8766.1
10213.6 11948.8 13557.1 14490.7 14312.9 12942.6 10403.2 7547.4 4843.3 3442.9
2375.9 1489.3 829 180.4 0 0 0
